IESNA:LM-63-2002
[TEST]P950687
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18466
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2023 2209.5 2412.5 2628 2814.5 2970.8 3089.3 3158.6 3170 3135.9
3100.7 3098.1 3119.6 3166.2 3275.9 3549.4 4228.7 5248.4 6157.2 6855.5
7392.4 7899.1 8356.6 8786.5 9075.1 8659.2 7009.2 4903.1 3390.6 2280.1
961.7 305 144.9 63 20.2 0 0
2023 2213.3 2427.6 2635.6 2823.4 2979.7 3105.7 3175 3185.1 3154.9
3115.8 3114.5 3130.9 3178.8 3291 3505.3 4090.1 5084.6 6098 6821.4
7379.8 7942 8371.8 8792.8 9104.1 8835.6 7308 5218.2 3553.2 2364.6
1023.5 331.5 168.9 74.4 26.5 0 0
2023 2210.8 2418.8 2619.2 2798.2 2946.9 3061.6 3133.4 3141 3114.5
3085.5 3080.5 3098.1 3146 3253.2 3453.6 3928.8 4824.9 5833.3 6617.3
7197.1 7807.1 8385.6 8916.3 9365 9493.6 8465 6587 4444.3 2886.4
1336.1 526.9 296.2 163.9 75.6 25.2 0
2023 2195.7 2388.5 2580.1 2741.4 2878.8 2988.5 3045.2 3064.1 3052.8
3031.3 3028.8 3043.9 3066.6 3129.6 3257 3473.7 3972.9 4824.9 5803
6672.7 7480.6 8305 9081.4 9823.8 10403.6 10795.6 10827.1 10149 8051.6
4524.9 1619.7 650.4 347.9 160.1 36.6 0
2023 2170.5 2340.6 2515.8 2668.3 2798.2 2901.5 2970.8 3002.3 3009.9
3008.6 3016.2 3037.6 3057.8 3098.1 3190.1 3351.5 3594.7 4049.8 4818.6
5823.2 6895.8 7974.7 9097.8 10024.2 10898.9 11757.3 12716.5 13463.9 12914.4
10217 5627.8 2214.6 990.7 418.5 42.9 0
2023 2156.6 2306.6 2457.8 2596.5 2723.8 2827.1 2907.8 2951.9 2983.4
3006.1 3042.7 3098.1 3142.3 3183.8 3249.4 3389.3 3613.7 3956.5 4376.2
4995.1 5805.5 6728.2 7718.9 8741.1 9874.2 11139.7 12625.7 14672.7 15889
14536.5 10926.7 5942.9 2120 526.9 30.3 0
2023 2149 2296.5 2449 2583.9 2711.2 2820.8 2900.2 2948.1 2978.4
3009.9 3046.5 3099.4 3146 3195.2 3268.3 3404.4 3625 3970.4 4415.3
5008.9 5803 6704.2 7674.8 8717.1 9862.9 11156.1 12720.3 14670.1 15815.9
14338.6 10717.4 5913.9 2162.9 520.6 34 0
2023 2123.8 2244.8 2377.2 2504.5 2628 2738.9 2832.2 2899 2950.7
3004.9 3070.4 3142.3 3202.8 3262 3346.4 3482.6 3693.1 4005.6 4431.7
4973.7 5636.6 6432 7348.3 8384.4 9550.3 10823.3 12198.4 13887.4 15178.1
13413.5 8376.8 3800.2 1293.2 307.5 26.5 0
2023 2107.4 2198.2 2302.8 2416.2 2530.9 2644.4 2744 2834.7 2914.1
2997.3 3076.7 3152.3 3219.1 3294.8 3404.4 3562 3805.2 4170.8 4669.9
5330.4 6118.1 7031.9 8030.2 9046.1 10114.9 11212.8 12378.7 13538.3 13929
12376.2 8294.9 3568.3 1070.1 431.1 119.7 0
2023 2078.4 2144 2219.6 2314.1 2417.5 2518.3 2623 2718.7 2815.8
2914.1 3003.6 3079.2 3159.9 3245.6 3347.7 3506.5 3761.1 4154.4 4727.9
5474 6334.9 7256.3 8190.3 9120.5 10054.4 11016.2 11937.5 12357.3 11556.9
9100.3 4565.3 1232.7 467.6 254.6 70.6 0
2023 2048.2 2081 2133.9 2204.5 2281.4 2373.4 2462.9 2559.9 2650.7
2756.6 2858.7 2959.5 3065.4 3175 3306.1 3486.3 3766.2 4187.1 4816.1
5641.7 6621 7566.4 8380.6 9085.2 9751.9 10293.9 10422.5 9767.1 7979.8
4978.7 1820.1 365.5 112.2 39.1 13.9 0
2023 2033.1 2046.9 2087.3 2145.3 2209.5 2286.4 2365.8 2451.5 2543.5
2641.9 2742.7 2853.6 2967.1 3093.1 3244.3 3442.2 3733.4 4141.8 4701.4
5451.4 6321.1 7118.9 7615.5 7843.7 7885.2 7716.4 7181.9 6202.6 4755.6
2799.4 952.9 216.8 61.8 17.6 7.6 0
2023 2012.9 2014.2 2035.6 2074.7 2122.6 2180.5 2242.3 2304.1 2362
2426.3 2485.6 2554.9 2621.7 2694.8 2783 2912.9 3117 3439.7 3909.9
4513.6 5126.2 5548.4 5607.7 5269.9 4642.2 3744.7 2629.3 1498.7 685.7
293.7 110.9 41.6 16.4 7.6 1.3 0
2023 1977.6 1951.1 1936 1923.4 1900.7 1861.7 1799.9 1718 1620.9
1510 1392.8 1275.6 1170.9 1090.3 1031 988.2 971.8 1056.2 1251.6
1468.4 1646.1 1636 1348.7 945.3 630.2 436.1 303.8 202.9 126
79.4 50.4 25.2 10.1 2.5 0 0
2023 1944.8 1884.3 1808.7 1700.3 1565.5 1406.6 1228.9 1039.9 854.6
719.7 649.1 634 640.3 661.7 680.6 695.8 697 680.6 646.6
608.8 571 530.6 486.5 428.5 356.7 278.6 200.4 150 109.7
70.6 41.6 16.4 6.3 2.5 0 0
2023 1915.9 1807.5 1662.5 1463.4 1245.3 1017.2 815.5 699.5 660.5
640.3 622.7 608.8 594.9 587.4 582.3 576 562.2 531.9 487.8
443.7 399.6 356.7 307.5 258.4 215.5 184 156.3 123.5 84.4
42.9 21.4 10.1 3.8 0 0 0
2023 1886.9 1734.4 1502.4 1245.3 984.4 778.9 700.8 678.1 659.2
640.3 621.4 602.5 583.6 555.8 524.3 487.8 444.9 398.3 352.9
310.1 272.3 242 218.1 195.4 173.9 151.3 119.7 81.9 55.5
36.6 20.2 8.8 3.8 0 0 0
2023 1869.2 1661.2 1390.3 1085.2 828.1 723.5 702.1 681.9 660.5
642.8 621.4 598.7 571 535.7 491.6 443.7 394.5 342.8 292.4
250.8 224.4 205.5 187.8 168.9 150 128.6 102.1 80.7 64.3
46.6 30.3 10.1 1.3 0 0 0
2023 1844 1590.7 1269.3 954.1 767.6 726 705.8 685.7 664.2
645.3 625.2 601.2 568.5 524.3 477.7 421 364.3 302.5 258.4
229.4 211.8 197.9 182.8 166.4 146.2 121 99.6 83.2 65.5
47.9 30.3 8.8 0 0 0 0
2023 1841.5 1568 1222.6 903.7 760 733.6 712.1 690.7 670.5
650.4 627.7 603.7 568.5 525.6 468.9 404.6 340.3 287.4 247
221.8 205.5 190.3 173.9 155 131.1 104.6 87 70.6 54.2
36.6 20.2 5 0 0 0 0
2023 1841.5 1551.6 1197.4 882.3 760 738.6 717.2 693.2 670.5
650.4 629 605 573.5 533.2 477.7 409.6 341.6 283.6 240.7
215.5 200.4 185.3 167.6 146.2 116 89.5 74.4 60.5 45.4
29 11.3 1.3 0 0 0 0
2023 1847.8 1559.2 1201.2 882.3 760 738.6 717.2 694.5 673.1
651.6 630.2 607.5 577.3 536.9 475.2 407.1 336.5 278.6 237
214.3 199.1 182.8 166.4 143.7 108.4 84.4 70.6 55.5 40.3
25.2 8.8 0 0 0 0 0
